NCV7708B: Motor Driver, Double Hex
Product Description
The NCV7708B is a fully protected Hex Half Bridge Driver designed specifically for automotive and industrial motion control applications. The six low and high side drivers are freely configurable and can be controlled separately. This allows for high side, low side, and H Bridge control. H Bridge control provides forward, reverse, brake, and high impedance states. The drivers are controlled via a standard SPI interface.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Ultra Low Quiescent Current Sleep Mode
|
|
-
Low battery current drain
|
-
Six Independent High Side and Six independent Low Side Drivers
|
|
|
-
Internal Upper and Lower Clamp Diodes
|
|
-
Reduced external components
|
-
Integrated Freewheeling Protection (LS and HS)
|
|
-
Reduced external components
|
-
Configurable as H Bridge Drivers
|
|
-
Can drive bidirectional loads
|
-
0.5 A Continuous (1 A peak) Current
|
|
|
|
|
|
|
|
|
|
-
High speed control is possible
|
-
Compliant with 5 V and 3.3 V Systems
|
|
-
Will function with a variety of controller voltages
|
|
|
|
-
Self protects for overvoltage conditions
|
|
Applications |
|
End Products |
- DC Motor Management
- Automotive HVAC
|
|
- Automobiles
- Industrial Equipment
|
|
|