Motor Driver, Dual H-Bridge, 1.0 A

Overview

This dual full−bridge driver IC is intended for 14 V automotive stepper and DC motor applications. Its four half−bridge outputs are configured as two channels and are programmed by six TTL compatible inputs, allowing flexible control of bridge operation. The device operates in standby mode, run mode, or brake mode and typically consumes less than 1 uA while in standby. In run mode, each half−bridge output can deliver load current in either direction. Brake mode activates the low side transistors or high side transistors at the selected outputs. On−chip recirculation diodes are provided, and the IC has multiple fault protection modes.
Overcurrent detection protects against shorted loads between outputs and shorts to supply or ground at each output. An overcurrent fault condition activates an internal timer, which modulates faulted outputs at low duty cycle. An overcurrent condition in one channel does not affect operation in the other. Overvoltage and overtemperature detection are also provided, and turn off all bridge outputs during these fault conditions. Recovery from all fault conditions is automatic; the IC will resume normal operation in its previously selected mode upon fault resolution. Diagnostic ability is provided by two open−collector STATUS outputs which report the fault status of each channel independently during overcurrent faults, and together during overvoltage or overtemperature faults.

  • DC or Stepper Motors
  • Relays or Solenoids
  • Unipolar or Bipolar Loads

  • Automotive

  • Single 7 V to 16 V Supply
  • Low Standby Current: < 1.0 µA Typical
  • 3.3 V / 5 V Compatible Inputs
  • Independent Channel Enable
  • Full-Bridge, Half-Bridge, High Side or Low Side Drive
  • On-Chip Recirculation Diodes
  • Fault Protection with Automatic Recovery
  • Overcurrent Protection
  • Overvoltage Protection
  • Overtemperature Protection
  • Fault Diagnostic STATUS Outputs
  • Internally Fused Leads in SO24L Package
  • AEC Qualified
  • PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV7702B

Buy/Parametrics Table
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
Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7702BDWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

REEL

1000

N

4

16

-

-

-

-

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.