FLEXMOS™ Hex Low-side MOSFET Pre-driver

Favorite

Overview

The NCV7518 / NCV7518A programmable six channel low-side MOSFET pre-driver is one of a family of FLEXMOS automotive grade products for driving logic-level MOSFETs. The product is controllable by a combination of serial SPI and parallel inputs. The device offers 3.3 V/5 V compatible inputs and the serial output driver can be poweredfrom either 3.3 V or 5 V. An internal power-on reset provides controlled power up. A reset input allows external re-initialization and an enable input allows all outputs and diagnostics to be simultaneously disabled.Each channel independently monitors its external MOSFET’s drain voltage for fault conditions. Shorted load fault detection thresholds are fully programmable using an externally programmed reference voltage and a combination of discrete internal ratio values. The ratio values are SPI selectable and allow different detection thresholds foreach channel. Fault recovery operation for each channel is programmable and may be selected for latch-off or automatic retry. Status information for each channel is 3-bit encoded by fault type and is available through SPI communication.The FLEXMOS family of products offers application scalability through choice of external MOSFETs.

  • Automotive Power Management
  • Power Train
  • Engine Control Unit
  • 16-bit SPI with Parity and Frame Error Detection
  • 3.3 V/5 V Compatible Parallel and Serial Control Inputs
  • 3.3 V/5 V Compatible Serial Output Driver
  • Reset and Enable Inputs
  • Open-drain Fault Flag
  • Priority Encoded Diagnostics with Latched Unique Fault Type Data- Shorted Load, Short to GND- Open Load with Fast Charge Option- On and Off State Pulsed Mode Diagnostics
  • Ratiometric Diagnostic References and Currents
  • Programmable- Shorted Load Fault Detection Thresholds- Fault Recovery Mode- Blanking Timers
  • Wettable Flanks Pb-Free Packaging
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC-Q100 Qualifiedand PPAP Capable
  • This is a Pb-Free Device
  • Scalable to Load by Choice of External MOSFET
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV7518MWATXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

5000

Y

MOSFET

6

-

Non-Isolated

0.8

5.25

277

277

-0.0265

0.0265

1000

1000

-

$1.7329

More Details

NCV7518MWTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

5000

N

MOSFET

6

-

Non-Isolated

0.8

5.25

277

277

-0.0265

0.0265

1000

1000

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :