NCV7361A: Voltage Regulator with Integrated LIN Transceiver

Datasheet: Voltage Regulator with Integrated LIN Transceiver
Rev. 3 (272.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NCV7361A consists of a low drop voltage regulator, 5.0 V/50 mA and a LIN bus transceiver. The LIN transceiver is suitable for LIN bus systems compatible to LIN−Protocol Specification Rev. 1.3, 2.0 and SAE J2602. The combination of voltage regulator and bus transceiver make it ideal for a powerful and inexpensive cost effective slave node in a LIN Bus system.
Features
 
  • Operating Voltage VSUP = 5.5 to 18 V
  • Very Low Standby Current Consumption < 110 uA in Normal Mode (< 50 uA in Sleep Mode)
  • PNP Bipolar Transistor Driver
  • Slew Rate Control and Wave Shaping for Best EMC Behavior
  • BUS Input Voltage 24 V to 30 V (Independent of VSUP)
  • WakeUp by LIN BUS and Startup Capable Independent of EN Voltage Level
  • Baud Rate up to 20 kBaud
  • Compatible to LIN Specification 1.3, 2.0 and SAE J2602
  • Compatible to ISO9141 Functions
  • Regulator Output Voltage 5.0 V +/-2%
  • Regulator Output Current Max. 50 mA
  • Regulator Output Current Limit
  • Regulator Overtemperature Shutdown
  • Reset Time 100 ms and Reset Threshold Voltage 4.65 V
  • CMOS Compatible Interface to Microcontroller
  • Load Dump Protected (40 V Peak)
  • Resistant Against Transient Pulses According to ISO 7637 at Pin VSUP, BUS and EN
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control
Applications
  • Automotive
  • Industrial
Technical Documentation & Design Resources
Selector Guides (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV7361ADG Last Shipments 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Voltage Regulator with Integrated LIN Transceiver SOIC-8 751-07 1 Tube 98  
NCV7361ADR2G Last Shipments 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Voltage Regulator with Integrated LIN Transceiver SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Market Leadtime (weeks) :
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Market Leadtime (weeks) :
ON Semiconductor (2013-05-15) : 50,000
P&S (2013-05-17) : >1K
Previously Viewed Products
Clear List