CAN/CAN FD Transceiver, High Speed

Favorite

Overview

The NCV7351 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.The NCV7351 is an addition to the CAN high−speed transceiver family complementing NCV734x CAN stand−alone transceivers and previous generations such as AMIS42665, AMIS3066x, etc. Due to the wide common−mode voltage range of the receiver inputs and other design features, the NCV7351 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely lowelectromagnetic emission (EME) is achieved by the excellent matching of the output signals.

  • Automotive
  • Industrial Networks
  • Automobiles
  • Compatible with the ISO 11898−2 Standard
  • High Speed (up to 1 Mbps)
  • VIO Pin on NCV7351D13 Version Allowing Direct Interfacing with 3V to 5V Microcontrollers
  • EN Pin on NCV7351D1E Version Allowing Switching the transceiver to a Very Low Current OFF Mode
  • Excellent Electromagnetic Susceptibility (EMS) Level Over Full Frequency Range. Very Low Electromagnetic Emissions (EME) Low EME also Without Common Mode (CM) Choke
  • Bus Pins Protected Against >15 kV System ESD Pulses
  • Transmit Data (TxD) Dominant Time−out Function
  • Under all Supply Conditions the Chip Behaves Predictably. NoDisturbance of the Bus Lines with an Unpowered Node
  • Bus Pins Short Circuit Proof to Supply Voltage and Ground
  • Bus Pins Protected Against Transients in an AutomotiveEnvironment
  • Thermal Protection
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • These are Pb−Free Devices
  • VHDL-AMS model available upon request
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7351D10R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

1 Mb/s

1

1

4.5

5.5

-

-

-

$0.5037

More Details

NCV7351D13R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

1 Mb/s

1

1

4.5

5.5

-

-

-

$0.415

More Details

NCV7351D1ER2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

1 Mb/s

1

1

4.5

5.5

-

-

-

$0.415

More Details

NCV7351FD13R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

2 Mb/s

1

1

4.5

5.5

-

-

-

$0.4026

More Details

Show More

1-25 of 25

Products per page

Jump to :