NCV7341: High Speed, Low Power CAN Transceiver

Overview
Specifications
Datasheet: High Speed, Low Power CAN Transceiver
Rev. 4 (219.0kB)
»View Material Composition
»Product Change Notification (1)
Product Description
The NVC7341 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. Due to the wide common mode voltage range of the receiver inputs, the NVC7341 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals. The NCV7341 is a new addition to the ON Semiconductor CAN high speed transceiver family and offers many additional features.
Features
 
  • Ideal Passive Behavior when Supply Voltage is Removed
  • Separate VIO Supply for Digital Interface Allowing Communication
    to CAN Controllers and Microcontrollers with Different Supply
    Levels
  • Fully Compatible with the ISO 11898 Standard
  • High Speed (up to 1 Mb)
  • Very Low Electromagnetic Emission (EME)
  • VSPLIT Voltage Source for Stabilizing the Recessive Bus Level if
    Split Termination is Used (Further Improvement of EME)
  • Differential Receiver with High CommonMode Range for
    Electromagnetic Immunity (EMI)
  • Up to 110 Nodes can be Connected in Function of the Bus Topology
  • Transmit Data (TxD) Dominant Timeout Function
  • Bus Error Detection with Version NCV7341D20
  • Bus Pins Protected Against Transients in Automotive Environments
  • Bus Pins and Pin VSPLIT ShortCircuit Proof to Battery and Ground
  • Thermally Protected
  • NCV Prefix for Automotive and Other Applications Requiring Site
    and Change Controls
  • These are PbFree Devices
Applications
  • Automotive
  • Industrial Networks
Technical Information
Design & Development Tools (1) Data Sheets (1)
Application Notes (5) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCV7341D20G ActiveActiveActiveActiveActiveActive Active Improved High Speed, Low Power CAN Transceiver SOIC 14 14 751AP 2 Tube 55 Contact Sales Office
NCV7341D20R2G ActiveActiveActiveActiveActiveActive Active Improved High Speed, Low Power CAN Transceiver SOIC 14 14 751AP 2 Tape and Reel 3000 Contact Sales Office
NCV7341D21G ActiveActiveActiveActiveActiveActive Active High Speed, Low Power CAN Transceiver SOIC 14 14 751AP 2 Tube 55 Contact Sales Office
NCV7341D21R2G ActiveActiveActiveActiveActiveActive Active High Speed, Low Power CAN Transceiver SOIC 14 14 751AP 2 Tape and Reel 3000 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Min (V) : 4.75
Number of Drivers : 1
VCC Max (V) : 5.25
Data Transmission Standard : CAN
Package : SOIC 14
Number of Receivers : 1
Market Leadtime (weeks) : Contact Factory
P&S (2010-09-07) : <100
VCC Min (V) : 4.75
Number of Drivers : 1
VCC Max (V) : 5.25
Data Transmission Standard : CAN
Package : SOIC 14
Number of Receivers : 1
Market Leadtime (weeks) : Contact Factory
VCC Min (V) : 4.75
Number of Drivers : 1
VCC Max (V) : 5.25
Data Transmission Standard : CAN
Package : SOIC 14
Number of Receivers : 1
Market Leadtime (weeks) : Contact Factory
VCC Min (V) : 4.75
Number of Drivers : 1
VCC Max (V) : 5.25
Data Transmission Standard : CAN
Package : SOIC 14
Number of Receivers : 1
Market Leadtime (weeks) : Contact Factory
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC min 4.75
V
VCC max 5.25
V
Data Transmission Standard CAN
Number of Drivers 1
Number of Receivers 1
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751AP   
For complete product information, see the datasheet
Previously Viewed Products
Clear List

New Products
 

NCV7321  Stand Alone LIN Transceiver

  • Integrated system level ESD performance up to 13 kV
  • Sleep mode current consumption < 10 μA
  • Compliant to both J2602 and LIN2.1 standards; TS16949 qualified