CAN Transceiver, High Speed, Low Power

Favorite

Overview

The NCV7340 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
The NCV7340 is a new addition to the CAN high-speed transceiver family and is an improved drop-in replacement for the AMIS-42665 (AMIS42665TJAA1RG).
Due to the wide common-mode voltage range of the receiver inputs, the NCV7340 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.

  • In-Vehicle Networking
  • Industrial Networking
  • Automobiles
  • Industrial Equipment
  • Compatible with the ISO 11898 Standard (ISO 11898 and SAE J2284)
  • Low Quiescent Current
  • High Speed (up to 1 Mbps)
  • Ideally Suited for 12 V and 24 V Industrial and Automotive Applications
  • Extremely Low Current Standby Mode with Wakeup via the Bus
  • Low EME CommonMode Choke is No Longer Required
  • Voltage Source via VSPLIT Pin for Stabilizing the Recessive Bus Level (Further EMC Improvement)
  • No Disturbance of the Bus Lines with an Unpowered Node
  • Transmit Data (TxD) Dominant Timeout Function
  • Thermal Protection
  • Bus Pins Protected Against Transients in an Automotive Environment
  • Bus and VSPLIT Pins ShortCircuit Proof to Supply Voltage and Ground
  • Logic Level Inputs Compatible with 3.3 V Devices
  • Up to 110 Nodes can be Connected to the Same Bus in Function of Topology
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7340D12R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

N

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

NCV7340D13R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

N

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

NCV7340D14R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

$0.4583

More Details

Show More

1-25 of 25

Products per page

Jump to :