NCV7321: Stand Alone LIN Transceiver

Overview
Specifications
Packages
Datasheet: Stand Alone LIN Transceiver
Rev. 8 (165.0kB)
»View Material Composition
»Product Change Notification (2)
Product Description
The NCV7321 is a fully featured local interconnect network (LIN) transceiver designed to interface between a LIN protocol controller and the physical bus. The transceiver is implemented in I3T technology enabling both high-voltage analog circuitry and digital functionality to co-exist on the same chip.
The NCV7321 LIN device is a member of the in-vehicle networking (IVN) transceiver family. It is designed to work in harsh automotive environment and is submitted to the TS16949 qualification flow.
The LIN bus is designed to communicate low rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU-state machine that recognizes and translates the instructions specific to that function. The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.
Features   Benefits
     
  • Bus voltage ±45 V
 
  • Load dump protection
  • Integrated slope control
 
  • Improved EMI
  • Normal, Sleep and Stand-By modes
 
  • Lower power consumption
  • LIN compliant to specification revision 2.0 and 2.1 (backwards compatible to version 1.3) and J2602
   
  • Transmission rate 1 kbps to 20 kbps
   
  • Thermal shutdown
   
  • Indefinite short-circuit protection on pins LIN and WAKE towards supply and ground
   
  • Bus pins protected against transients in an automotive environment
   
Applications   End Products
  • Automotive
 
  • Car seat
  • Door module
  • Sunroof
  • Door locks
  • Mirror
Technical Information
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCV7321D10G ActiveActiveActiveActiveActiveActive Active Standalone LIN Transceiver SOIC-8 Narrow Body 8 751-07 2 Tube 96 Contact Sales Office
NCV7321D10R2G ActiveActiveActiveActiveActiveActive Active Standalone LIN Transceiver SOIC-8 Narrow Body 8 751-07 2 Tape and Reel 3000 Contact Sales Office
NCV7321D11G ActiveActiveActiveNEWNEWActive Active  Improved Stand Alone LIN Transceiver SOIC-8 Narrow Body 8 751-07 2 Tube 96 Contact Sales Office
NCV7321D11R2G ActiveActiveActiveNEWNEWActive Active  Improved Stand Alone LIN Transceiver SOIC-8 Narrow Body 8 751-07 2 Tape and Reel 3000 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Min (V) : 5
Number of Drivers : 1
VCC Max (V) : 27
Data Transmission Standard : LIN
Package : SOIC-8 Narrow Body
Number of Receivers : 1
Market Leadtime (weeks) : Contact Factory
Mouser (2010-09-07) : >1K
P&S (2010-09-07) : <1K
VCC Min (V) : 5
Number of Drivers : 1
VCC Max (V) : 27
Data Transmission Standard : LIN
Package : SOIC-8 Narrow Body
Number of Receivers : 1
Market Leadtime (weeks) : Contact Factory
Package : SOIC-8 Narrow Body
Market Leadtime (weeks) : Contact Factory
Package : SOIC-8 Narrow Body
Market Leadtime (weeks) : Contact Factory
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC min 5
V
VCC max 27
V
Data Transmission Standard LIN
Number of Drivers 1
Number of Receivers 1
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751-07   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List

New Products
 

NCV7321  Stand Alone LIN Transceiver

  • Integrated system level ESD performance up to 13 kV
  • Sleep mode current consumption < 10 μA
  • Compliant to both J2602 and LIN2.1 standards; TS16949 qualified