Quad Variable Reluctance Sensor Interface

Favorite

Overview

The NCV7001 is a four−channel variable reluctance sensor
interface IC. Microprocessor control functions include two polarity
5.0 V programmable resets, two programmable watchdog inputs, and
an enable function (OLE). Two watchdog inputs allow control from
two independent microprocessors.
Open sensor detection capability is provided. During test mode
(NTEST = Low), a high on the OLE pin should provide a high on the
output. A low under these conditions indicates an open load.
This part has been designed to operate in an automotive
environment.

  • Braking Systems
  • Traction Control Systems
  • Vehicle Dynamics Control
  • Automotive
  • Four Channel Capability
  • Differential Inputs
  • Open Sensor Detect
  • 5.0 V Supply Operation with RESET and Watchdog Features
  • On-Chip Input Voltage Clamping
  • AEC Qualified
  • PPAP Capable
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

IT Max (mA)

VI Typ (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCV7001DW

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

1

235

TUBE

30

N

4

4.5

5.5

-

-

-40

125

Price N/A

More Details

NCV7001DWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

TUBE

30

N

4

4.5

5.5

-

-

-40

125

Price N/A

More Details

NCV7001DWR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

1

235

REEL

1000

N

4

4.5

5.5

-

-

-40

125

Price N/A

More Details

NCV7001DWR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

REEL

1000

N

4

4.5

5.5

-

-

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :