PWM Synchronous Step Down Converter with Power Good, 3.0 MHz, 2.0 A

Favorite

Overview

The NCV6354, a synchronous buck converter, which is optimized to supply the different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The device is able to deliver up to 2 A on an external adjustable voltage or a fixed output voltage range from 0.6 V to 3.3 V upon request. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offers improved system efficiency. The NCV6354 is in a space saving, low profile 2.0x2.0x0.75 mm WDFN-8 package.

  • Computing & Peripherals Applications
  • Consumer Applications
  • USB Powered Devices
  • Game and Entertainment System
  • 2.3 V to 5.5 V Input Voltage Range
  • 3 MHz Switching Frequency
  • Up to 2A output current
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV6354BMTAATBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

Step-Down

Voltage Mode

2.3

5.5

0.6 to 5.0

2

96

3000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :