LDO Regulator, 3 A, Low Dropout, High PSRR, Fast Transient Response

Favorite

Overview

The NCP59302 is a high precision, very low dropout (VLDO), low ground current positive voltage regulator that is capable of providing an output current in excess of 3.0 A with a typical dropout voltage lower than 300 mV at 3.0 A load current. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, build-in thermal shutdown and reverse output current protection. Logic level enable pin is available. The NCP59302 is an adjustable voltage device and is available in D2PAK-5 package.

  • Pooint of load for FPGA, DSP and processors
  • Switching power supply post regulation
  • Servers and Networking Equipment
  • Output Current in excess of 3 Amps
  • 300 mV typical dropout at the full 3.0 A load.
  • Low Ground current - 60 mA typical at 3 Amp load
  • Stable with ceramic capacitors on the output
  • NCV version available for Automotive applications
  • Maximum voltage input 18V
  • Automotive modules
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP59302DSADJR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

Adj

3

2.3

18

0.3

60

70

-

Yes

No

-

$1.242

More Details

NCV59302DSADJR4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

Adj

3

2.3

18

0.3

60

70

-

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :