LDO Regulator, 1.5 A, Low Dropout, Fast Transient Response

Favorite

Overview

The NCP57152 is a high precision, very low dropout (VLDO), low minimum input voltage and low ground current positive voltage regulator that is capable of providing an output current in excess of 1.5 A with a typical dropout voltage of 330 mV at 1.5 A load current and input voltage from 1.8 V and up. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable and error flag pins are available. The NCP57152 is an Adjustable Voltage device and is available in D2PAK-5 and DFN8 packages.

  • Functional Replacement for Industry Standard MIC29150, MIC39150, MIC37150 with Improved Minimum Input Voltage Specification
  • Consumer and Industrial Equipment Point of Regulation
  • Servers and Networking Equipment
  • FPGA, DSP and Logic Power Supplies
  • Switching Power Supply Post Regulation
  • Battery Chargers
  • Output Current in Excess of 1.5 A
  • Minimum Operating Input Voltage 1.8 V for Full 1.5 A Output Current
  • 330 mV Typical Dropout Voltage at 1.5 A
  • Adjustable Output Voltage Range from 1.24 V to 13 V
  • Low Ground Current
  • Fast Transient Response
  • Stable with Ceramic Output Capacitor
  • Logic Compatible Enable and Error Flag Pins
  • Current Limit, Reverse Current and Thermal Shutdown Protection
  • Operation up to 13.5 V Input Voltage
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable
  • These are PbFree Devices
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP57152DSADJR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

Adj

1.5

1.8

18

0.33

40

65

-

Yes

No

-

$0.8224

More Details

NCP57152MNADJTYG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

4000

N

Single

Positive

Adj

1.5

1.8

18

0.33

40

65

-

Yes

Yes

-

Price N/A

More Details

NCV57152DSADJR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

Adj

1.5

1.8

18

0.33

40

65

-

Yes

No

Automotive

$1.2128

More Details

NCV57152MNADJTYG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

4000

Y

Single

Positive

Adj

1.5

1.8

18

0.33

40

65

-

Yes

Yes

Automotive

$0.828

More Details

Show More

1-25 of 25

Products per page

Jump to :