IGBT Gate Drivers, High-Current, Stand-Alone

Favorite

Overview

The NCV5703 series is a set of high-current, high-performance stand-alone IGBT drivers with non-inverted input logic for medium-to-high power applications that include automotive applications such as PTC heater, EV chargers and other automotive power supplies. The devices offer a cost-effective solution by eliminating many external components. Device protection features include Active Miller Clamp (for NCV5703A), Enable function (for NCV5703D), accurate UVLO, DESAT protection and Open Drain FAULT output. The drivers also feature an accurate 5.0 V output (for all versions) and separate high and low (VOH and VOL) driver outputs (for NCV5703C only) for system design convenience. The drivers are designed to accommodate a wide voltage range of unipolar bias supplies (and bipolar bias supplies for NCV5703B).All versions are available in an 8-pin SOIC package and AEC-Q100 qualified.

  • DC-AC Inverter
  • Battery Charger
  • Driver
  • Automotive PTC Heater
  • Electric Vehicles
  • Motor Control
  • High Current Output (+4.0/-6.0 A) at IGBT Miller Plateau voltages
  • Low VOH and VOL
  • Active Miller Clamp (NCV5703A only)
  • DESAT Protection with Programmable Delay
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV5703ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

5.5

35

30

30

4

6

59

54

5

$0.8579

More Details

NCV5703BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

5.5

35

30

30

4

6

59

54

5

$0.8579

More Details

NCV5703CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

5.5

35

30

30

4

6

59

54

5

$0.8579

More Details

NCV5703DDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

F

IGBT

1

Single

Non-Isolated

5.5

35

30

30

4

6

59

54

5

$0.8533

More Details

Show More

1-25 of 25

Products per page

Jump to :