Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCV553: Linear Voltage Regulator, CMOS Low Iq, NOCAP™, 80 mA

Product Description
This series of fixed output NOCAP™ linear voltage regulators are designed for handheld communication equipment and portable battery powered applications which require low quiescent. This series features an ultra-low quiescent current of 2.8 μA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits. The NCP552 series provides an enable pin for ON/OFF control.

These linear voltage regulators have been designed to be used with low cost ceramic capacitors. The devices have the ability to operate without an output capacitor. The devices are housed in the micro-miniature SC82-AB surface mount package. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V. Other voltages are available in 100 mV steps.
Features
 
  • Low Quiescent Current of 2.8 µA Typical
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • Industrial Temperature Range of –40°C to 85°C
  • NCP552 Provides an Enable Pin
  • Pb-Free Packages are Available*
Applications
  • Battery Powered Consumer Products
  • Hand–Held Instruments
  • Camcorders and Cameras
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, CMOS Low Iq, NOCAP™, 80 mA , 1.5V   Single   Positive   1.5   0.08   12   0.7   0.0028     90   SC-82AB-4 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, CMOS Low Iq, NOCAP™, 80 mA    Single   Positive   5   0.08   12   0.7   0.0028     90   SC-82AB-4 
Package Availability
Type
PB free
Standard
SC-82AB-4 x