±3A Sink/Source DDR Termination Regulator

Favorite

Overview

NCP51510 is a source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low-noise systems where space is a key consideration. The NCP51510 maintains a fast transient response anda only requires a minimum VTT load capacitance of 10uF for output stability. The NCP51510 supports remote sensing and all power requirements for DDR VTT bus termination. The NCP51510 can also be used in low-power chipsets and graphics processor cores that require dynamically adjustable output voltages. The NCP51510 is available in the thermally-efficient DFN10 Exposed Pad Package, and is rated both Green and Pb-Free.

  • DDR Memory Termination
  • Desktop PCs, Notebooks, and Workstations
  • Servers and Networking equipment
  • Telecom/Datacom, GSM Base Station
  • Graphics Processor Core Supplies
  • Set Top Boxes, LCDTV/PDPTV, Copier/Printers
  • Supplies Power for Chipset/RAM as Low as 0.5 V
  • Active Source/Sink Bus Termination
  • Supports Loads Up to 3 A (Typ), Output is Overcurrent Protected
  • DDRI, DDRII, DDRIII Source / Sink Currents
  • Integrated MOSFETs with Thermal Shutdown Protection
  • PGOOD Output Pin to Monitor Status of VTT Output Regulation
  • SS Input Pin for Suspend Shutdown mode
  • VRI Input Reference for Flexible Voltage Tracking
  • VTTS Input for Remote Sensing (Kelvin Connection)
  • Builtin Soft Start, Under Voltage Lockout
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
DDR Memory Type

IOUT VTT Max (A)

IQ Typ (µA)

VCC Bias Min (V)

VCC Bias Max (V)

Remote Sense

Power Good

Reference Price

NCP51510MNTAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

DDR4

3

700

2.7

3.6

Yes

Yes

$0.3436

More Details

NCP51510MNTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

-

3

700

2.7

3.6

Yes

Yes

Price N/A

More Details

NCV51510MNTAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

DDR3L

3

700

2.7

3.6

Yes

Yes

$0.6705

More Details

NCV51510MWTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

DDR

3

700

2.7

3.6

Yes

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :