LDO Regulator, 100 mA, Low Dropout

Favorite

Overview

The NCV4949A is a monolithic integrated 5.0 V voltage regulator with a very low dropout and additional functions such as reset and an uncommitted voltage sense comparator. It is designed for supplying microcontroller/microprocessor controlled systems particularly in automotive applications. The NCV4949A has improved reset behavior for lower input and output voltage levels.

  • Powertrain and Engine Control
  • Body and Chassis
  • Automotive
  • 5.0V / 100mA High Precision Standby Output Voltage +/- 1% at 25C ambient temperature
  • Very Low Dropout Voltage Less Than 0.4V
  • Integrated Voltage Sense Comparator and Power On Reset
  • Programmable Reset Pulse Delay With External Capacitor
  • Integrated Protections:
    - Thermal Shutdown
    - Short Circuit
    Transient Input Voltage Up to 40V
  • AEC-Q100 qualified
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4949ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.1

14

28

0.3

0.15

-

-

No

No

Automotive

Price N/A

More Details

NCV4949ADWR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

Single

Positive

5

0.1

14

28

0.3

0.15

-

-

No

No

Automotive

Price N/A

More Details

NCV4949APDR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Single

Positive

5

0.1

14

28

0.3

0.15

-

-

No

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :