LDO Regulator, 200 mA, Low Dropout, High PSRR

Favorite

Overview

The NCV47721 LDO regulator with 200 mA output current is designed for use in harsh automotive environments. The device has a high peak input voltage tolerance and reverse input voltage, reverse bias, overcurrent and overtemperature protections.

The integrated current sense feature (adjustable by resistor connected to CSO pin) provides diagnosis and system protection functionality. The CSO pin output current creates voltage drop across CSO resistor which is proportional to output current. Extended diagnostic features in OFF state are also available and controlled by dedicated input and output pins.

  • Audio and Infotainment System
  • Active Safety System
  • Satellite Radio
  • Navigation
  • Instrument Cluster
  • Automotive
  • Independent Enable Input (3.3 V Logic Compatible)
  • Adjustable Current Limit up to 300 mA
  • Diagnostic Features: Short to Battery and Open Load detection in OFF State Internal Components for OFF State Diagnostics Open Collector Flag Output
  • Output Current per Channel: up to 200 mA
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV47721PAAJR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 EP

1

260

REEL

2500

Y

Single

Positive

Adj

0.2

-42

40

0.25

0.34

80

168

Yes

No

Automotive

$0.8261

More Details

Show More

1-25 of 25

Products per page

Jump to :