LDO Regulator, 30 mA, Ultra-Low Dropout

Favorite

Overview

The NCV4296−2C is a monolithic integrated low dropout voltage regulator with an output current capability of 30 mA available in the TSOP–5 package. The output voltage is accurate within ±4.0% with a maximum dropout voltage of 250 mV with an input up to 45 V. Low quiescent current is a feature typically drawing only 160 µA with a 1 mA load. With Inhibit feature, the regulator can be turned off and the device consumes less than 5 µA of quiescent current. This part is ideal for automotive and all battery operated microprocessor equipment. The regulator is protected against reverse battery, short circuit and thermal overload conditions.

  • Automotive
  • Very Low Dropout 65 mV typ. (250 mV max.) at 20 mA Load Current
  • Inhibit Input
  • Protections:
    60 V Transient Input Voltage
    Reverse Polarity and Reverse Bias Protection
    Current Limitation
    Thermal Shutdown
  • 3.3 V, 5.0 V with ±4% Output Voltage Accuracy, Over Full Temperature Range, up to 30 mA
  • AEC-Q100 Grade 1 Qualified and PPAP Capable
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4296-2CSN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.03

3.8

45

0.065

0.15

60

-

No

No

Automotive

$0.2415

More Details

NCV4296-2CSN50T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

5

0.03

5.5

45

0.065

0.15

60

-

No

No

Automotive

$0.2295

More Details

Show More

1-25 of 25

Products per page

Jump to :