LDO Regulator, 30 mA, Ultra-Low Dropout

Favorite

Overview

The NCV4294C is a monolithic integrated low dropout voltage regulator with an output current capability of 30 mA available in the TSOP–5 package. The output voltage is accurate within ±4.0% with a maximum dropout voltage of 250 mV with an input up to 45 V. Low quiescent current is a feature typically drawing only 160 µA with a 1 mA load. This part is ideal for automotive and all battery operated microprocessor equipment. The regulator is protected against reverse battery, short circuit and thermal overload conditions.

  • Automotive
  • Very Low Dropout 65 mV typ. (250 mV max.) at 20 mA Load Current
  • 3.3 V, 5.0 V with ±4% Output Voltage Accuracy over full Temperature Range up to 30 mA
  • AEC-Q100 Grade 1 Qualified and PPAP Capable
  • Protections:
    60 V Transient Input Voltage
    Reverse Polarity and Reverse Bias Protection
    Current Limitation
    Thermal Shutdown
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4294CSN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.03

3.8

45

0.065

0.16

60

-

No

No

Automotive

$0.2478

More Details

NCV4294CSN50T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

5

0.03

5.5

45

0.065

0.16

60

-

No

No

Automotive

$0.2859

More Details

Show More

1-25 of 25

Products per page

Jump to :