LDO Regulator, 450 mA, Low Dropout

Favorite

Overview

The NCV4275C is an integrated low dropout regulator designedfor use in harsh automotive environments. It includes wideoperating temperature and input voltage ranges. The output isregulated at 5.0 V or 3.3 V and is rated to 450 mA of output current.It also provides a number of features, including overcurrentprotection, overtemperature protection and a programmablemicroprocessor reset. The NCV4275C is available in the DPAK andD2PAK surface mount packages. The output is stable over a wideoutput capacitance and ESR range. The NCV4275C is pin for pincompatible with NCV4275A.

  • Auto Body Electronics
  • Automotive
  • 5.0 V and 3.3 V, 2% Output Voltage Accuracy with 450 mA Output Current
  • 500 mV (max) Dropout Voltage
  • Active Reset Output
  • Very Low Current Consumption
  • Fault Protection +45 V Peak Transient Voltage -42 V Reverse Voltage Short Circuit Protection Thermal Overload Protection
  • AEC−Q100 Qualified and PPAP Capable
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4275CDS33R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

3.3

0.45

4.4

45

0.25

0.15

60

-

No

Yes

Automotive

$0.8634

More Details

NCV4275CDS50R4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

Y

Single

Positive

5

0.45

5.5

45

0.25

0.15

60

-

No

Yes

Automotive

$0.9049

More Details

NCV4275CDT33RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

3.3

0.45

4.4

45

0.25

0.15

60

-

No

Yes

Automotive

$0.625

More Details

NCV4275CDT50RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

5

0.45

5.5

45

0.25

0.15

60

-

No

Yes

Automotive

$0.609

More Details

Show More

1-25 of 25

Products per page

Jump to :