Linear Voltage Regulator, LDO, 450 mA, with Reset

Favorite

Overview

The NCV4275A is an integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The output is regulated at 5.0 V or 3.3 V and is rated to 450 mA of output current.
It is pin for pin compatible with NCV4275 and can be used as replacement of this device when EMC sensitivity is critical.
It also provides a number of features, including overcurrent protection, overtemperature protection and a programmable microprocessor reset. The NCV4275A is available in the DPAK and D2PAK surface mount packages. The output is stable over a wide output capacitance and ESR range.

  • Auto Body Electronics
  • Engine Control Unit
  • Automotive
  • 5.0 V and 3.3 V, 2% Output Voltage Accuracy with 450 mA Output Current
  • 500 mV (max) Dropout Voltage
  • Active Reset Output
    Reset Low Down to VQ = 1.0 V
  • Fault Protection
    +45 V Peak Transient Voltage
    -42 V Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection
  • AEC-Q100 Qualified
  • Pin Compatible with NCV4275
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4275ADS50R4G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

5

0.45

-

45

0.25

0.15

60

-

-

-

Automotive

$0.8666

More Details

NCV4275ADT50RKG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

Y

Single

Positive

5

0.45

-

45

0.25

0.15

60

-

-

-

Automotive

$0.6223

More Details

Show More

1-25 of 25

Products per page

Jump to :