LDO Regulator, 400 mA, 40 V, 125 µA IQ

Favorite

Overview

The NCV4274C is a precision micro-power voltage regulator with an output current capability of 400 mA available in the DPAK package.The output voltage is accurate within ±2.0% with a maximum dropout voltage of 0.5 V with an input up to 40 V. Low quiescent current is a feature drawing only 130 µA with a 1 mA load. This part is ideal for automotive and all battery operated microprocessor equipment.The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.

  • Engine Control Unit, Powertrain
  • Body and Chassis
  • Automotive
  • 3.3 V and 5.0 V, 2.0% Output Options
  • Very Low Dropout Voltage
  • Protections:
    +60 V Peak Transient Voltage
    -42V Reverse Voltage
    Short Circuit
    Thermal Overload
  • AEC−Q100 Grade 1 Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4274CDS33R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

3.3

0.4

4.5

45

-

0.125

60

-

No

No

Automotive

Price N/A

More Details

NCV4274CDS50R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

5

0.4

5.5

45

0.25

0.125

60

-

No

No

Automotive

Price N/A

More Details

NCV4274CDT33RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Single

Positive

3.3

0.4

4.5

45

-

0.125

60

-

No

No

Automotive

$0.5479

More Details

NCV4274CDT50RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

Single

Positive

5

0.4

5.5

45

0.25

0.125

60

-

No

No

Automotive

$0.5381

More Details

NCV4274CST33T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

Y

Single

Positive

3.3

0.4

4.5

45

-

0.125

60

-

No

No

Automotive

$0.4329

More Details

NCV4274CST50T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

Y

Single

Positive

5

0.4

5.5

45

0.25

0.125

60

-

No

No

Automotive

$0.4362

More Details

Show More

1-25 of 25

Products per page

Jump to :