LDO Regulator, 100 mA, High PSRR

Favorite

Overview

The NCV4264 is a wide input range, precision fixed output, low dropout integrated voltage regulator, with a full load current rating of 100 mA. The output voltage is accurate within ±2.0%, and maximum dropout voltage is 500 mV at 100 mA load current.
It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

  • Body and Chassis
  • Powertrain
  • Engine Control Module
  • Automotive
  • 5.0 V and 3.3 V Fixed Output Voltage and 2.0% Output Voltage Accuracy
  • Very Low Dropout
  • Protection:
    -42 V Reverse Voltage Protection
    Short Circuit Protection
    Thermal Overload Protection
  • AEC-Q100 Qualified
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4264D50R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.1

-42

45

0.275

0.1

67

-

No

No

Automotive

Price N/A

More Details

NCV4264ST33T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

Single

Positive

3.3

0.1

-

45

0.275

0.1

67

-

-

-

Automotive

Price N/A

More Details

NCV4264ST50T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

Single

Positive

5

0.1

-

45

0.275

0.1

67

-

-

-

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :