LDO Regulator, 100 mA, 45 V, 33 µA IQ

Favorite

Overview

The NCV4264-2 is functionally and pin for pin compatible with NCV4264 with a lower quiescent current consumption. Its output stage supplies 100 mA with +/-2.0% output voltage accuracy. Maximum dropout voltage is 500 mV at 100 mA load current. It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

  • Body and Chassis
  • Powertrain
  • Engine Control Module
  • Automotive
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% Output Voltage Accuracy
  • Maximum 60 µA Quiescent Current with 100 µA load
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit Protection
    Thermal Overload Protection
  • AEC-Q100 Qualified
  • Very Low Dropout
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4264-2D33R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Single

Positive

3.3

0.1

4.5

45

0.27

0.033

67

-

No

No

Automotive

$0.5339

More Details

NCV4264-2ST33T3G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

Single

Positive

3.3

0.1

-

45

0.27

0.033

67

-

No

No

Automotive

$0.5865

More Details

NCV4264-2ST50T3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

Single

Positive

5

0.1

-

45

0.27

0.033

67

-

No

No

Automotive

$0.6231

More Details

Show More

1-25 of 25

Products per page

Jump to :