Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCV4264-2C: Linear Voltage Regulator, LDO, Low Iq, 100 mA

Product Description
The NCV4264−2C is a low quiescent current consumption LDO regulator. Its output stage supplies 100 mA with +/-2.0 % output voltage accuracy. Maximum dropout voltage is 500 mV at 100 mA load current. It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.
Features   Benefits
     
  • Maximum 60 µA Quiescent Current with 100 µA Load
 
  • Save battery life when in standby mode.
  • Very Low Dropout 500 mV (max) at 100 mA Load Current
 
  • Can operate during cranking at low input voltage.
  • Fault Protections:
    -42 V Reverse Voltage Protection
    Short Circuit/Overcurrent Protection
    Thermal Overload Protection
 
  • No external components required to enable protections required within any automotive applications.
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% Output Voltage Accuracy, Over Full Temperature Range
   
  • AEC-Q100 Qualified
   
Applications   End Products
  • Engine Control Module
  • Body and Chassis
  • Powertrain
 
  • Automotive
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Low Iq, 100 mA , 3.3 V   Single   Positive   3.3   0.1   45     0.033   67     SOT-223-4 / TO-261-4 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Low Iq, 100 mA , 5.0 V   Single   Positive   5   0.1   45   0.27   0.033   67     SOT-223-4 / TO-261-4 
Package Availability
Type
PB free
Standard
SOT-223-4 / TO-261-4 x