LDO Regulator, 200 mA, High PSRR

Favorite

Overview

The NCV4263−2C is a 200 mA LDO regulator with integrated reset watchdog functions dedicated for microprocessor applications. Its robustness allows NCV4263−2C to be used in severe automotive environments. The Enable function can be used for decrease of quiescent current down to max 10 A. The NCV4263−2C contains protection functions as current limit, thermal shutdown and reverse output current protection. The regulator provides also Watchdog, Reset function with adjustable Threshold and adjustable Power−on Reset Delay Time.

  • Body Control Module
  • Instruments and Cluster
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • Enable Function
  • Direct replacement for TLE4263 GM
  • Reset with Adjustable ThresholdAdjustable Power-on Delay TimeWatchdog Function
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4263-2CD250R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Single

Positive

5

0.15

-42

45

0.3

0.275

80

-

Yes

Yes

Automotive

$0.8016

More Details

NCV4263-2CPD50R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

Y

Single

Positive

5

0.15

-42

45

0.3

0.275

80

-

Yes

Yes

Automotive

$0.742

More Details

Show More

1-25 of 25

Products per page

Jump to :