LDO Regulator, 50 mA, Ultra-Low Dropout, High PSRR

Favorite

Overview

The NCV4250−2C is a monolithic integrated low dropout trackingvoltage regulator designed to provide a buffered output voltage thatclosely tracks the reference input voltage. The part can be used inautomotive applications with remote sensors or any situation whereit is necessary to isolate the output of the other regulator. TheNCV4250−2C also enables the user to bestow a quick upgrade totheir module when added current is needed and the existing regulatorcannot provide.

  • Sensor Applications
  • Increased Regulator Capability
  • Automotive
  • Up to 50 mA Source Capability
  • Low Output Tracking Tolerance
  • Low Dropout (typ. 120 mV @ 10 mA)
  • Low Quiescent Current in Stand−by Mode
  • Current Limitation
  • Thermal Shutdown
  • Reverse Input Voltage and Reverse Bias Voltage
  • AEC−Q100 Grade 1 Qualified and PPAP Capable
  • Wide Input Voltage Operating Range
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4250-2CSNT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

Tracking

0.05

4

40

0.12

0.075

70

-

Yes

No

Automotive

$0.3944

More Details

Show More

1-25 of 25

Products per page

Jump to :