LDO Regulator, 300 mA, Ultra-Low Iq, High PSRR

Favorite

Overview

The MC33375 series are micropower low dropout (LDO) linear voltage regulators available in a wide variety of output voltages as well as packages, SOT-223,and SOP-8 surface mount packages. These devices feature a very low quiescent current and are capable of supplying output currents up to 300mA. Internal current and thermal limiting protection are provided by the presence of a short circuit at the output and an internal thermal shutdown circuit.

The MC33375 has a control pin that allows a logic level signal to turn-off or turn-on the regulator output.

Due to the low input-to-output voltage differential and bias current specifications, these devices are ideally suited for battery powered computer, consumer, and industrial equipment where an extension of useful battery life is desirable.

  • Battery Powered Consumer Products
  • HandHeld Instruments
  • Camcorders and Cameras
  • Camcorders and Cameras
  • Low Quiescent Current (0.3 mA in OFF mode; 125 mA in ON mode)
  • Low Input-to-Output Voltage Differential of 25 mV at IO = 10 mA, and 260 mV at IO = 300 mA
  • Extremely Tight Line and Load Regulation
  • Stable with Output Capacitance of only 0.33 mF for 2.5 V Output Voltage
  • Internal Current and Thermal Limiting
  • Logic Level ON/OFF Control
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV33375D-2.5R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

2.5

0.3

2.5

13

0.26

0.125

65

46

Yes

No

Automotive

Price N/A

More Details

NCV33375D-3.3R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

3.3

0.3

2.5

13

0.26

0.125

65

46

Yes

No

Automotive

Price N/A

More Details

NCV33375D-5.0R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.3

2.5

13

0.26

0.125

65

46

Yes

No

Automotive

$0.3142

More Details

NCV33375ST1.8T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

Single

Positive

1.8

0.3

2.5

13

0.26

0.125

65

46

Yes

No

Automotive

$0.5611

More Details

NCV33375ST3.3T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

Single

Positive

3.3

0.3

2.5

13

0.26

0.125

65

46

Yes

No

Automotive

$0.5611

More Details

Show More

1-25 of 25

Products per page

Jump to :