LDO Regulator, 300 mA, High PSRR

Favorite

Overview

The MC33275 series are micropower low dropout (LDO) linear voltage regulators available in a wide variety of output voltages as well as packages, DPAK, SOT-223, and SOP-8 surface mount packages. These devices feature a very low quiescent current and are capable of supplying output currents up to 300 mA. Internal current and thermal limiting protection are provided by the presence of a short circuit at the output and an internal thermal shutdown circuit.

The MC33275 is available as a MC33375 which includes an On/Off control.

Due to the low input-to-output voltage differential and bias current specifications, these devices are ideally suited for battery powered computer, consumer, and industrial equipment where an extension of useful battery life is desirable.

  • Battery Powered Consumer Products
  • HandHeld Instruments
  • Camcorders and Cameras
  • Low Quiescent Current (125 mA)
  • Low Input-to-Output Voltage Differential of 25 mV at IO = 10mA, and 260 mV at IO = 300 mA
  • Extremely Tight Line and Load Regulation
  • Stable with Output Capacitance of only 0.33 mF for 2.5 V Output Voltage
  • Internal Current and Thermal Limiting
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV33275ST3.3T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

Single

Positive

3.3

0.3

3.4

13

0.26

0.125

75

46

No

No

Automotive

$0.3605

More Details

NCV33275ST5.0T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

N

Single

Positive

5

0.3

3.4

13

0.26

0.125

75

46

No

No

Automotive

$0.2933

More Details

Show More

1-25 of 25

Products per page

Jump to :