NCV33275: Linear Voltage Regulator, LDO, 300 mA
Product Description
The MC33275 series are micropower low dropout (LDO) linear voltage regulators available in a wide variety of output voltages as well as packages, DPAK, SOT-223, and SOP-8 surface mount packages. These devices feature a very low quiescent current and are capable of supplying output currents up to 300 mA. Internal current and thermal limiting protection are provided by the presence of a short circuit at the output and an internal thermal shutdown circuit. The MC33275 is available as a MC33375 which includes an On/Off control. Due to the low input-to-output voltage differential and bias current specifications, these devices are ideally suited for battery powered computer, consumer, and industrial equipment where an extension of useful battery life is desirable.
|
Features |
| |
|
-
Low Quiescent Current (125 mA)
|
-
Low Input-to-Output Voltage Differential of 25 mV at IO = 10mA, and 260 mV at IO = 300 mA
|
-
Extremely Tight Line and Load Regulation
|
-
Stable with Output Capacitance of only 0.33 mF for 2.5 V Output Voltage
|
-
Internal Current and Thermal Limiting
|
|
Applications |
- Battery Powered Consumer Products
- HandHeld Instruments
- Camcorders and Cameras
|
|
|