Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCV33269: Linear Voltage Regulator, LDO, Adjustable Output, 800 mA

Product Description
The MC33269 series are low dropout (LDO), medium current, fixed and adjustable, positive linear voltage regulators specifically designed for use in low input voltage applications. These LDOs offer the circuit designer an economical solution for precision voltage regulation, while keeping power losses to a minimum.
Features
 
  • 3.3 V, 5.0 V, 12 V and Adjustable Versions
    2.85 V version available as MC34268.
  • Space Saving DPAK, SOP-8 and SOT-223 Power Packages
  • 1.0 V Dropout
  • Output Current in Excess of 800 mA
  • Thermal Protection
  • Short Circuit Protection
  • Output Trimmed to 1.0% Tolerance
  • Pb-Free Packages are Available
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Adjustable Output, 800 mA   Single   Positive   Adjustable   0.8   20   1.1         SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 5.0 V   Single   Positive   5   0.8   20   1.1         DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 12 V   Single   Positive   12   0.8   20   1.1         DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 3.3 V   Single   Positive   3.3   0.8   20   1.1         DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: 5.0 V   Single   Positive   5   0.8   20   1.1         DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Adjustable Output, 800 mA, Vout: Adj   Single   Positive   Adjustable   0.8   20   1.1         DPAK-3 
Package Availability
Type
PB free
Standard
DPAK-3 x  
SOIC-8 x