Product Description
The NCV33163 series are monolithic power Buck Boost Inverting Switching Regulators that contain the primary functions required for dc-to-dc converters. This series is specifically designed to be incorporated in step-up (boost), step-down (buck) and voltage-inverting applications with a minimum number of external components.
These devices consist of two high gain voltage feedback comparators, temperature compensated reference, controlled duty cycle oscillator, driver with bootstrap capability for increased efficiency, and a high current output switch. Protective features consist of cycle-by-cycle current limiting, and internal thermal shutdown. Also included is a low voltage indicator output designed to interface with microprocessor based systems.
These Buck Boost Inverting Switching Regulators are contained in a 16 pin dual-in-line heat tab plastic package for improved thermal conduction.
|
Features |
| |
|
-
Output Switch Current in Excess of 2.0A
|
-
Operation from 2.5V to 60V Input
|
|
|
|
|
-
Controlled Duty Cycle Oscillator
|
-
Driver with Bootstrap Capability for Increased Efficiency
|
-
Cycle-by-Cycle Current Limiting
|
-
Internal Thermal Shutdown Protection
|
-
Low Voltage Indicator Output for Direct Microprocessor Interface
|
|
|
-
Moisture Sensitivity Level (MSL) Equals 1
|
-
NCV Prefix, for Automotive and Other Applications Requiring Site and Change Control
|
-
Pb-Free Packages are Available
|