Linear Voltage Regulator, 1.5 A, Ultra-High PSRR

Favorite

Overview

The LM317 Low Dropout (LDO) Linear Voltage Regulator is an adjustable 3-terminal positive LDO voltage regulator capable of supplying in excess of 1.5 A over an output voltage range of 1.2 V to 37 V. This voltage regulator is exceptionally easy to use and requires only two external resistors to set the output voltage. Further, it employs internal current limiting, thermal shutdown and safe area compensation, making it essentially blow-out proof.

The LM317 serves a wide variety of applications including local, on card regulation. This device can also be used to make a programmable output regulator, or by connecting a fixed resistor between the adjustment and output, the LM317 can be used as a precision current regulator.

  • Output Current in Excess of 1.5 A
  • Output Adjustable between 1.2 V and 37 V
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting Constant with Temperature
  • Output Transistor Safe-Area Compensation
  • Floating Operation for High Voltage Applications
  • Eliminates Stocking many Fixed Voltages Standard Application
  • Automotive Device for Wide Temperature Range - NCV317
  • Pb-Free Packages are Available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV317BD2TG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

N

Single

Positive

Adj

1.5

2.8

40

2.25

-

80

-

No

No

Automotive

Price N/A

More Details

NCV317BD2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

Adj

1.5

2.8

40

2.25

-

80

-

No

No

Automotive

$0.3341

More Details

NCV317BTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Positive

Adj

1.5

2.8

40

2.25

-

80

-

No

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :