Voltage Detector Series with Programmable Delay and Open Drain N-Channel Output

Active

Overview

The NCP/NCV302 and NCP/NCV303 series are second generation ultra-low current voltage detectors that contain a programmable time delay generator. These devices are specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is paramount.

Each series features a highly accurate under voltage detector with hysteresis and an externally programmable time delay generator. This combination of features prevents erratic system reset operation.The NCP/NCV302 series consists of complementary output devices that are available with either an active high or active low reset. The NCP/NCV303 series has an open drain N-channel output with an active low reset output.

  • Microprocessor Reset Controller
  • Low Battery Detection
  • Power Fail Indicator
  • Battery Backup Detection
  • Battery Backup Detection
  • Occupant Protection
  • Body Electronic
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Powertrain
  • General Purpose
  • Multiple Use Cases
  • NCV Version for Automotive
  • Quiescent Current of 0.5 uA Typical
  • High Accuracy Under Voltage Threshold of 2.0%
  • Externally Programmable Time Delay Generator
  • Wide Operating Voltage Range of 0.8 V to 10 V
  • Complementary or Open Drain Output
  • Active Low or Active High Reset
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NCP303

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

NCV303LSN11T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

1

10

1.1

0.5

Low

No

No

No

$0.1347

More Details

NCV303LSN24T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

1

10

2.4

0.5

Low

No

No

No

$0.1283

More Details

NCV303LSN25T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

1

10

2.5

0.5

Low

No

No

No

$0.1319

More Details

NCV303LSN27T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

1

10

2.7

0.5

Low

No

No

No

$0.1347

More Details

NCV303LSN31T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

1

10

3.1

0.5

Low

No

No

No

$0.1496

More Details

NCV303LSN34T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

1

10

3.4

0.5

Low

No

No

No

$0.1347

More Details

NCV303LSN40T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

1

10

4

0.5

Low

No

No

No

$0.1341

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.