feedback
Rate this webpage

Need
Support?


NCV2903: Low Offset Voltage Dual Comparator

Overview
Specifications
Packages
Datasheet: Low Offset Voltage Dual Comparator
Rev. 27 (111kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The LM393 series are dual independent precision voltage comparators capable of single or split supply operation. These devices are designed to permit a common mode range-to-ground level with single supply operation. Input offset voltage specifications as low as 2.0 mV make this device an excellent selection for many applications in consumer automotive and industrial electronics.
Features
 
  • Wide Single-Supply Range: 2.0 Vdc to 36 Vdc
  • Split-Supply Range: +/-1.0 Vdc to +/-18 Vdc
  • Very Low Current Drain Independent of Supply Voltage: 0.4 mA
  • Low Input Bias Current: 25 nA
  • Low Input Offset Current: 5.0 nA
  • Low Input Offset Voltage: 2.0 mV (max) LM393A 5.0 mV (max) LM293/393
  • Input Common Mode Range to Ground Level
  • Differential Input Voltage Range Equal to Power Supply Voltage
  • Output Voltage Compatible with DTL, ECL, TTL, MOS, and CMOS Logic Levels
  • ESD Clamps on the Inputs Increase the Ruggedness of the Device without Affecting Performance
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV2903DMR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Low Offset Voltage Dual Comparator Micro8™ 846A-02 1 Tape and Reel 4000 $0.2067
NCV2903DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Low Offset Voltage Dual Comparator SOIC-8 751-07 1 Tape and Reel 2500 $0.16
NCV2903VDR2G Lifetime
AEC Qualified
PPAP Capable
Pb-free
Halide free
Low Offset Voltage Dual Comparator SOIC-8 751-07 1 Tape and Reel 2500 $0.22
NCV2903DMR2 Last Shipments 
AEC Qualified
PPAP Capable
Low Offset Voltage Dual Comparator Micro8™ 846A-02 1 Tape and Reel 4000  
NCV2903DR2 Last Shipments 
AEC Qualified
PPAP Capable
Low Offset Voltage Dual Comparator SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >500K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 1,780
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Low Offset Voltage Dual Comparator
Rev. 27 (111kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Channels VCC Min (V) VCC Max (V) IO Typ (mA) ICC Typ (mA) tres Typ (ns) VIO Max (mV) TA Min (°C) TA Max (°C) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Low Offset Voltage Dual Comparator   2   2   36   16   0.7   1500   7   -40   125   Micro8™ 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Low Offset Voltage Dual Comparator   2   2   36   16   0.7   1500   7   -40   125   SOIC-8 
Previously Viewed Products
Clear List