Comparator, Dual, CMOS, 16 V Supply

Favorite

Overview

The NCV2393 is a micropower CMOS dual voltage comparator. It features extremely low consumption of 6 µA typical per comparator and operates over a wide temperature range of TA = -40 to 125°C. The NCV2393 is available in an SOIC-8 package.

  • Cell Phones
  • Automotive
  • Computers
  • Extremely Low Supply Current: 6 µA Typical Per Channel
  • Wide Supply Range: 2.7 to 16 V
  • Extremely Low Input Bias Current: 1 pA Typical
  • Extremely Low Input Offset Current: 1 pA Typical
  • Input Common Mode Range Includes VSS
  • High Input Impedance: 1012 Ω
  • Pin-to-Pin Compatibility with Dual Bipolar LM393
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCV2393DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

2

2.7

16

20

0.006

1000

14

-40

125

$0.3112

More Details

Show More

1-25 of 25

Products per page

Jump to :