feedback
Rate this webpage

Need
Support?


NCV2002: 0.9V Supply, Rail to Rail I/O, Single Op-Amp w/Extended Temperature

Overview
Specifications
Packages
Datasheet: Operational Amplifier, Rail-to-Rail, 0.9 V, with Enable
Rev. 7 (166.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The NCS2002 is an industry first sub-one volt op-amp that features a rail-to-rail common mode input voltage range, along with rail-to-rail output drive capability. This amplifier is guaranteed to be fully operational down to 0.9 V, providing an ideal solution for powering applications from a single cell Nickel Cadmium (NiCd) or Nicket Metal Hydride (NiMH) battery. Additional features include no output phase reversal with overdriven inputs, trimmed input offset voltage of 0.5 mV, extremely low input bias current of 40 pA, and a unity gain bandwidth of 1.1 MHz at 5.0 V. The NCS2002 also has an active high enable pin that allow external shutdown of the device. In the standby mode, the supply current is typically 1.9 A at 1.0 V. Because of its small size and enable feature, this amplifier represents the ideal solution for small portable electronic applications. The NCS2002 is available in the space saving SOT23-6 (TSOP-6) package with two industry standard pinouts.
Features
 
  • 0.9 V Guaranteed Operation
  • Standby Mode: ID = 1.9 µA at 1.0 V, Typical
  • Rail-to-Rail Common Mode Input Voltage Range
  • Rail-to-Rail Output Drive Capability
  • No Output Phase Reversal for Over-Driven Input Signals
  • 0.5 mV Trimmed Input Offset
  • 10 pA Input Bias Current
  • 1.1 MHz Unity Gain Bandwidth at ±2.5V, 1.0 MHz at ±0.5V
Applications   End Products
  • Signal Conditioning
  • Sensor Interfaces
 
  • Digital Still Cameras
  • PDAs
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV2002SN1T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
0.9V Supply, Rail to Rail I/O, Single Op-Amp w/Extended Temperature, Pinout Style: 1 TSOP-6 318G-02 1 Tape and Reel 3000 $0.48
NCV2002SN2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
0.9V Supply, Rail to Rail I/O, Single Op-Amp w/Extended Temperature, Pinout Style: 2 TSOP-6 318G-02 1 Tape and Reel 3000 $0.48
NCV2002SN1T1 Last Shipments
AEC Qualified
PPAP Capable
0.9V Supply, Rail to Rail I/O, Single Op-Amp w/Extended Temperature TSOP-6 318G-02 1 Tape and Reel 3000  
NCV2002SN2T1 Last Shipments
AEC Qualified
PPAP Capable
0.9V Supply, Rail to Rail I/O, Single Op-Amp w/Extended Temperature TSOP-6 318G-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Avnet   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifier, Rail-to-Rail, 0.9 V, with Enable
Rev. 7 (166.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     0.9V Supply, Rail to Rail I/O, Single Op-Amp w/Extended Temperature, Pinout Style: 1   Input/Output   1   0.9   7   0   86   0.002   1   1.2   6   TSOP-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     0.9V Supply, Rail to Rail I/O, Single Op-Amp w/Extended Temperature, Pinout Style: 2   Input/Output   1   0.9   7   0   86   0.002   1   1.2   6   TSOP-6 
Previously Viewed Products
Clear List