Comparator, Dual, Variable-Reluctance Sensor Interface

Favorite

Overview

The NCV1124 is a monolithic integrated circuit designed primarily to condition signals from sensors used to monitor rotating parts. THe NCV1124 is a dual channel device. Each of the two identical channels interfaces with a variable-reluctance sensor, and continuously compares the sensor output signal to a user-programmable internal reference. An alternating input signal of appropriate amplitude at IN1 or IN2 will result in a rectangular waveform at the corresponding OUT terminal, suitable for interface to either standard microprocessors or standard logic families.

  • Crankshaft / Camshaft Position Sensor
  • Automotive
  • Two Independent Channels
  • Internal Hysteresis
  • Built - In Diagnostic Mode
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
Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCV1124DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

2

4.5

5.5

-

-

-

-

-40

125

Price N/A

More Details

NCV1124DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

2

4.5

5.5

-

-

-

-

-40

125

$1.0392

More Details

Show More

1-25 of 25

Products per page

Jump to :