Product Description
The NCV1124 is a monolithic integrated circuit designed primarily to condition signals from sensors used to monitor rotating parts. THe NCV1124 is a dual channel device. Each of the two identical channels interfaces with a variable-reluctance sensor, and continuously compares the sensor output signal to a user-programmable internal reference. An alternating input signal of appropriate amplitude at IN1 or IN2 will result in a rectangular waveform at the corresponding OUT terminal, suitable for interface to either standard microprocessors or standard logic families.
|
Features |
| |
|
|
|
|
|
-
Built - In Diagnostic Mode
|
|
Applications |
|
End Products |
- Crankshaft / Camshaft Position Sensor
|
|
|