feedback
Rate this webpage

Need
Support?


NCV1009: 2.5 V Voltage Reference

Overview
Specifications
Packages
Datasheet: 2.5 Volt Reference
Rev. 8 (66.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The NCV1009 is a precision trimmed 2.5 V +/-5.0 mV shunt regulator diode. The low dynamic impedance and wide operating current range enhances its versatility. The tight reference tolerance is achieved by on-chip trimming which minimizes voltage tolerance and temperature drift. A third terminal allows the reference voltage to be adjusted +/-5.0% to calibrate out system errors. In many applications, the NCV1009Z can be used as a pin-to-pin replacement of the LT1009CZ and the LM136Z-2.5 with the external trim network eliminated.
Features
 
  • Extended Operating Temperature Range for Use in Automotive
  • 0.2% Initial Tolerance Max.
  • Directly Interchangeable with LT1009 and LM136 for Improved
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Collateral Brochures (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV1009DG Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
2.5 V Voltage Reference SOIC-8 751-07 1 Tube 98  
NCV1009DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
2.5 V Voltage Reference SOIC-8 751-07 1 Tape and Reel 2500 $0.5333
NCV1009ZG Last Shipments
AEC Qualified
PPAP Capable
Pb-free
2.5 V Voltage Reference TO-92 29-11 NA Bulk Bag 2000  
NCV1009DR2 Last Shipments 
AEC Qualified
PPAP Capable
2.5 V Voltage Reference SOIC-8 751-07 1 Tape and Reel 2500  
NCV1009Z Last Shipments
AEC Qualified
PPAP Capable
2.5 V Voltage Reference TO-92 29-11 NA Bulk Bag 2000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: 2.5 Volt Reference
Rev. 8 (66.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Type V(BR) Typ (V) Tolerance (%) IQ Typ (mA) IR Min (mA) VF Max (V) TA Min (°C) TA Max (°C) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     2.5 V Voltage Reference   Fixed   2.5   0.2     0.4     -40   125   SOIC-8 
Previously Viewed Products
Clear List