NCS2564: 4-Channel Video Driver with Selectable SD/HD Reconstruction Filter

Overview
Specifications
Datasheet: Four-Channel Video Driver with selectable SD/HD reconstruction filters
Rev. 4 (244.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Description
The NCS2564 is a 4-channel high speed video driver with 6th order Butterworth Reconstruction filters on each channel. A first set of 3 channels has selectable Standard Definition (SD)/High Definition (HD) filters, one per channel. A fourth channel offers an extra filter driver for driving CVBS-type video signal. The NCS2564 is, in fact, a combination of a triple SD/HD video driver plus a single CVBS video driver. It is designed to be compatible with Digital to Analog Converters (DAC) embedded in most video processors. To further reduce power consumption, two enable pins are provided one for the triple driver and another one for the single driver. One pin allows selecting the filter frequency of the triple driver. All channels can accept dc- or ac-coupled signals. In case of ac-coupled inputs, the internal clamps are enabled. The outputs can drive both ac- and dc-coupled 150Ω loads.
Features
 
  • 3 channels with each channel having a selectable 6th order Butterworth 8/32 MHz filter
  • One CVBS driver including 6th order Butterworth 8 MHz filter
  • Transparent clamp
  • Internal fixed gain: 6 dB+/-0.2
  • Integrated level shifter
  • AC- or DC-coupled inputs and outputs
  • Low quiescent current
  • Shutdown current 42 µA typical (disabled)
  • Each channel capable of driving 2 by 150Ω loads
  • Wide operating supply voltage range: +4.7 V to +5.3 V
  • 8kV ESD Protection (IEC61000-4-2 Compatible)
  • TSSOP-14 Package
  • These are PbFree devices
Applications
  • Set Top Boxes
  • DVD players
Technical Information
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
NCS2564DTBR2G
Active 4-Channel Video Driver with Selectable SD/HD Reconstruction Filter TSSOP-14 14 948G-01 3 Tape and Reel 2500 $1.1333
Sample
Inventory
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Package : TSSOP-14
TA Max (°C) : 85
TA Min (°C) : -40
ID Typ (mA) : 40
VCC Max (V) : 5.3
GBW Typ (MHz) : 34
GBW Typ (MHz) : 8
Channels : 4
Market Leadtime (weeks) : 2 to 4
P&S  (2010-02-08) : <100
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
GBW typ 34
8
MHz High Definition
Standard Definition
VCC max 5.3
V
ID typ 40
mA
TA min -40
°C
TA max 85
°C
Channels 4

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
948G-01   
For complete product information, see the datasheet
Previously Viewed Products
Clear List

New Semiconductor & Integrated Circuit Devices
 

NCS2554  4-Channel High Speed Video Driver with SD Reconstruction Filters

  • YPbPr + composite video driver with integrated 6th order Butterworth reconstruction filters at 8 MHz
  • 3 channels each have Standard Definition (SD) filters; fourth channel has a filter driver for CVBS-type video signal
  • Compatible with DACs embedded in most video processors