Video Amplifier, 3-Channel, with Standard Definition Reconstruction Filters

Favorite

Overview

The NCS2553 is a 3-Channel high speed video amplifier with 6th order butterworth standard definition reconstruction filter. All three channels can accommodate either all component and RGB video signals or composite and S-Video signals. All channels can accept DC or AC coupled signals. If AC coupled, the internal clamps are employed. The outputs can drive both AC and DC coupled 150 Ohms loads. It is designed to be compatible with most digital-to-analog converters (DAC) embedded in most video processors.

  • Video Systems
  • Set Top Box
  • DVD Players
  • Flat Panel TVs
  • Three 6th Order Standard Definition 8 MHz Filters
  • Internal Fixed Gain = 6 dB
  • AC- or DC- Coupled Inputs / Outputs
  • Integrated Level Shifter
  • Operating Voltage +5 V
  • ESD HBM Protection > 8 kV
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
Channels

GBW Typ (MHz)

VCC Max (V)

ID Typ (mA)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2553DG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

3

8

5.5

23

-40

85

Price N/A

More Details

NCS2553DR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

3

8

5.5

23

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :