Triple 1.1 mA 200 MHz Current Feedback Op Amp w/ Disable

Favorite

Overview

NCS2530 is a triple 1.1 mA 200 MHz current feedback monolithic operational amplifier featuring high slew rate and low differential gain and phase error. The current feedback architecture allows for a superior bandwidth and low power consumption. This device features an enable pin.

  • NTSC/PAL/HDTV
  • Portable Video
  • Set Top Box
  • Line Drivers
  • Radar/Communication Receivers
  • -3.0 dB Small Signal BW 200 MHz Typ
  • Slew Rate 450 V/s
  • Supply Current 1.1 mA per amplifier
  • Input Referred Voltage Noise 4.0 nV/ sq. rt. Hz
  • THD -52 dB (f = 5.0 MHz, Vo = 2.0 Vpp)
  • Output Current 100 mA
  • Enable Pin Available
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :