Headset Detection Interface

Favorite

Overview

The NCS2300 is a compact and cost-effective headset detection interface IC. It integrates a comparator, OR gate, and N-channel MOSFET to detect the presence of a stereo headset with a microphone. Pull-up resistors for the detection pins are internalized. A built-in resistor-divider provides the reference voltage for detecting the left audio channel. The logic low output of the OR gate indicates the headset has been connected properly. The NCS2300 comes in a space saving UDFN6 package (1.2 x 1.0 mm).

  • Headset Detection
  • Cell Phones, Smartphones
  • Tablets
  • Notebooks
  • Supply Voltage: 1.6 V to 2.5 V
  • Low Quiescent Supply Current: 7.5 µA typical @ VDD = 1.8 V
  • Integrated Resistors, Comparator, OR Gate, and N-Channel MOSFET
  • Space-Saving UDFN6 Package
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS
    Compliant
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
Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2300MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

Y

1

1.6

2.5

-

7.5

480

-

-40

85

$0.3367

More Details

Show More

1-25 of 25

Products per page

Jump to :