Comparator, High Speed, 50 ns, Low Voltage, Rail-to-Rail, Push-Pull

Favorite

Overview

The NCS2250 low voltage comparators feature fast response time and rail-to-rail input and output. The extended common mode input voltage range allows inputs signals 200 mV above and below the rails, allowing voltage detection at ground or the supply. A propagation delay of 50 ns with a 100 mV overdrive makes this comparator suitable for applications requiring faster response times.These single channel devices are available with a complementary push-pull output in the NCS2250 and are offered in SOT23-5 and SC70-5 packages. Automotive qualified devices are also available, denoted by the NCV prefix.

  • Voltage threshold detector
  • Zero-crossing detectors
  • High-speed sampling circuits
  • Logic level shifting/translation
  • Clock and data signal restoration
  • Automotive
  • Lighting
  • Smartphones, cell phones
  • Portable and battery-powered systems
  • Power supplies
  • Propagation delay: 50 ns with 100 mV overdrive
  • Rail-to-rail input: VSS -200 mV to VDD +200 mV
  • Supply voltage: 1.8 V to 5.5 V
  • Supply current: 150 μA typical at 5 V supply
  • Push-pull output
  • Packages: SC-70 and SOT23-5
  • AEC−Q100 qualified and PPAP capable options available
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2250SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

1

1.8

5.5

50

0.15

50

6

-40

125

$0.1609

More Details

NCS2250SQ2T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

Y

1

1.8

5.5

50

0.15

50

6

-40

125

$0.1773

More Details

NCV2250SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

1

1.8

5.5

50

0.15

50

6

-40

125

$0.1941

More Details

NCV2250SQ2T2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

Y

1

1.8

5.5

50

0.15

50

6

-40

125

$0.1976

More Details

Show More

1-25 of 25

Products per page

Jump to :