feedback
Rate this webpage

Need
Support?


NCS2202: Low Voltage Comparators, Open Drain

Overview
Specifications
Packages
Datasheet: Low Voltage Comparators
Rev. 18 (134kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
The NCS2200 series is an in industry first sub-one volt, low power comparator family. These devices consume only 10uA of supply current. They are guaranteed to operate at a low voltage of 0.85V which allows them to be used in systems that require less than 1.0V and are fully operational up to 6.0V which makes them convenient for use in both 3.0V and 5.0V systems. Additional features include no output phase inversion and overdriven inputs, internal hysteresis, which allows for clean output switching, and rail-to-rail input and output performance. The NCS2200 series is available in the tiny SOT23-5. There are eight options featuring two industry standard pinouts. Additionally, the NCS2200 and NCS2202 are available in the SC70-5 package. The NCS2200 is also available in the tiny DFN 2x2.2 package. The NCS2200A is available in UDFN 1.2x1.0 package. When the enable pin is pulled low (output tri-state mode), current consumption is typically 0.3uA. This allows the user to implement these devices in power sensitive applications such as portable electronics.
Features
 
  • Operating Voltage of 0.85 V to 6.0 V
  • Rail-to-rail Input/Output Performance
  • Low Supply Current of 10 µA
  • No Phase Inversion/Glitchless transitioning in or out of Tri-State Mode
  • Complementary or Open Drain Output Configuration
  • Available with the Enable Function
Applications   End Products
  • Window Comparator
  • Voltage Detector
  • Zero-Crossing Detectors
  • Signal Conditioning
  • Sensor Interface
 
  • Industrial Control Systems
  • White Goods
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCS2202SN1T1G Active
Pb-free
Halide free
Low Voltage Comparators, Open Drain, Pinout Style: 1 TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.36
NCS2202SN2T1G Active
Pb-free
Halide free
Low Voltage Comparators, Open Drain, Pinout Style: 2 TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.36
NCS2202SQ1T2G Active
Pb-free
Halide free
Low Voltage Comparators, Open Drain, Pinout Style: 1 SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.36
NCS2202SQ2T2G Active
Pb-free
Halide free
Low Voltage Comparators, Open Drain, Pinout Style: 2 SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.23
NCV2202SN2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Low Voltage Comparators, Open Drain TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000 $0.552
NCS2202SN1T1 Last Shipments
Low Voltage Comparators, Open Drain TSOP-5 / SOT-23-5 483 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 39,000
Market Leadtime (weeks) : 17 to 20
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Datasheet: Low Voltage Comparators
Rev. 18 (134kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Channels VCC Min (V) VCC Max (V) IO Typ (mA) ICC Typ (mA) tres Typ (ns) VIO Max (mV) TA Min (°C) TA Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     Low Voltage Comparators, Open Drain, Pinout Style: 1   1   0.85   6   70   0.01   1100   5   -40   105   TSOP-5 / SOT-23-5 
 Pb-free 
 Halide free 
 Active     Low Voltage Comparators, Open Drain, Pinout Style: 2   1   0.85   6   70   0.01   1100   5   -40   105   TSOP-5 / SOT-23-5 
 Pb-free 
 Halide free 
 Active     Low Voltage Comparators, Open Drain, Pinout Style: 1   1   0.85   6   70   0.01   1100   5   -40   105   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Low Voltage Comparators, Open Drain, Pinout Style: 2   1   0.85   6   70   0.01   1100   5   -40   105   SC-88A-5 / SC-70-5 / SOT-323-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Low Voltage Comparators, Open Drain                     TSOP-5 / SOT-23-5 
Previously Viewed Products
Clear List