Comparator, Low Voltage, Open Drain

Favorite

Overview

The NCS2200 Series is an industry first sub−one volt, low power comparator family. These devices consume only 10 A of supply current. They are guaranteed to operate at a low voltage of 0.85 V which allows them to be used in systems that require less than 1.0 V and are fully operational up to 6.0 V which makes them convenient for use in both 3.0 V and 5.0 V systems. Additional features include nooutput phase inversion with overdriven inputs, internal hysteresis, which allows for clean output switching, and rail−to−rail input and output performance. The NCS2200 Series is available in complementary and open drain outputs and a variety of packages. There are two industry standard pinouts for SOT−23−5 andSC70−5 packages. The NCS2200 is also available in the tiny DFN 2x2.2 package. The NCS2200A and NCS2202A are available in UDFN 1.2x1.0 package.

  • Single Cell NiCd/NiMH Battery Powered Applications
  • Cell Phones, Smart Phones
  • Alarm and Security Systems
  • Personal Digital Assistants
  • Operating Voltage of 0.85 V to 6.0 V
  • Rail−to−Rail Input/Output Performance
  • Low Supply Current of 10 A
  • No Phase Inversion with Overdriven Input Signals
  • Glitchless Transitioning in or out of Tri−State Mode
  • Complementary or Open Drain Output Configuration
  • Internal Hysteresis
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
Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCS2202AMUTBG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

Y

1

0.85

6

10

0.008

580

12

-40

105

$0.1605

More Details

Show More

1-25 of 25

Products per page

Jump to :