Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor

Favorite

Overview

The NCS214R and NCV214R (AEC- Q100 qualified) are voltage output, current sense amplifiers that can measure voltage across shunts at common−mode voltages from −0.3 V to 26 V, independent of supply voltage. With a fixed gain of 100V/V, the low offset of the zero−drift architecture enables current sensing across the shunt with maximum vooltage drops as low as 10 mV full−scale. These devices can operate from a single +2.2 V to +26 V power supply, drawing a maximum of 80 µA of supply current. Available in SC70-6 and UQFN10 packages.Additional gain options are available: NCS213R (50 V/V), NCS210R (200 V/V), NCS211R (500 V/V)

  • Power Monitoring
  • Power Adapters
  • LED Power Supply
  • Over Current Protection
  • Automotive
  • Closed Loop Feedback Circuits
  • White Goods
  • Automotive
  • Lighting
  • Laptop/Notebooks PC
  • Fast Chargers in Smartphones and Tablets
  • Telecom DC-DC Modules
  • E-Cigarettes
  • Computing Servers
  • Wide Common Mode Input Range: -0.3 to 26V
  • Low Offset Voltage: ±100 µV max.
  • Low Offset Drift: 0.5 µV/°C max.
  • Supply Voltage: 2.2 to 26 V

Similar Products:


  NCS210R NCS211R NCS213R NCS214R
Gain (V/V) 200 500 50 100
Gain Error (%) 1 1 1 1
Offset Voltage (µV) 35 35 100 60
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
Gain (V/V)

Gain Error Max (%)

Vs Min (V)

Vs Max (V)

VCM (V)

Iq Typ (mA)

Bandwidth Typ (-3dB)

Vos Max (mV)

Vos Drift Max (µV/°C)

Operating Temperature Range (°C)

CMRR Typ (dB)

Reference Price

NCS214RSQT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

1

100

±1

2.2

26

-0.3 to 26

0.04

0.06

±0.06

0.5

-40 to 125

125

$0.2553

More Details

NCV214RSQT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

1

100

±1.5

2.2

26

-0.3 to 26

0.04

0.06

±0.09

1.5

-40 to 125

135

$0.3347

More Details

Show More

1-25 of 25

Products per page

Jump to :