Operational Amplifier, Wide supply range, 3 MHz CMOS Op-Amp

Active

Overview

The NCS20071/2/4 series operational amplifiers provide rail−to−rail output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3 MHz bandwidth. The NCS2007x can operate on supply voltages as low as 2.7 V over the temperature range of −40°C to 125°C. At a 2.7 V supply, the high bandwidth provides a slew rate of 2.8 V/µs while only consuming 405 µA of quiescent current per channel. The wide supply range allows the NCS2007x to run on supply voltages as high as 36 V, making it ideal for a broad range of applications. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety ofsignal sensors. The NCx2007x devices are available in a variety of compact packages. Automotive qualified options are available under the NCV prefix.

Product Family:

  NCS20071 NCS20072 NCS20074
Channel 1 2 4
Packages SOT553, SOT23-5 SOIC-8, Micro-8, TSSOP-8 TSSOP-14, SOIC-14

  • Current Sensing
  • Signal Conditioning
  • Automotive
  • Lighting

  • Notebook Computers
  • Portable Instruments
  • Power Supplies

  • Wide Supply Range: 2.7 V to 36 V
  • Wide Bandwidth: 3 MHz typical at Vs = 2.7 V
  • Low Supply Current: 405 µA per channel at VS = 2.7 V
  • High Slew Rate: 2.8 V/µs typical at VS = 2.7 V
  • Low Input Bias Current: 5 pA typical
  • Rail−To−Rail Output
  • Wide Temperature Range: −40°C to 125°C
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCS20071
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20071SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Output

1

2.7

36

0.48

3.5

3

2.4

50

2

30

5

135

CMOS

-40 to 125

$0.2164

More Details

NCS20071XV53T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

Y

Output

1

2.7

36

0.43

3.5

3

2.4

50

2

30

5

135

CMOS

-40 to 125

$0.1208

More Details

NCV20071SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Output

1

2.7

36

0.41

4

3

2.4

50

2

30

5

145

CMOS

-40 to 125

$0.262

More Details

NCV20071XV53T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

Y

Output

1

2.7

36

0.43

3.5

3

2.4

50

2

30

5

135

CMOS

-40 to 125

$0.172

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.