Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Dual

Favorite

Overview

The NCS2006 series operational amplifiers provide rail−to−rail input and output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation gives designers use of the entire supply voltage range while taking advantage of the 3 MHz bandwidth. The NCS2006 can operate on supply voltages from 1.8 to 5.5 V over a temperature range from −40 to 125°C. At a 1.8 V supply, this device has a slew rate of 1.2 V/s while consuming only 125 µA of quiescent current per channel. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2006 devices are available in a variety of compact packages.

Product Family:

  NCS20061 NCS20062 NCS20064
Channel 1 2 4
Packages SOT23-5, SC-70-5 SOIC-8, Micro-8, TSSOP-8 TSSOP-14, SOIC-14

  • Unity Gain Buffer
  • Battery Powered / Low Quiescent Current Applications
  • Low Cost Current Sensing
  • Automotive
  • White Goods
  • Motor Control
  • Rail−to−Rail Input and Output
  • Wide Supply Range: 1.8 to 5.5 V
  • Wide Bandwidth: 3 MHz
  • High Slew Rate: 1.2 V/s at VS = 1.8 V
  • Low Supply Current: 125 µA per Channel at VS = 1.8 V
  • Low Input Bias Current: 1 pA Typical
  • Wide Temperature Range: −40 to 125°C
  • Available in a Variety of Packages
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20062DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Y

Input/Output

2

1.8

5.5

0.125

3.5

3

1.2

15

1

20

1

79

CMOS

-40 to 125

$0.2484

More Details

NCS20062DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Input/Output

2

1.8

5.5

0.125

3.5

3

1.2

15

1

20

1

79

CMOS

-40 to 125

$0.2361

More Details

NCS20062DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

2500

Y

Input/Output

2

1.8

5.5

0.125

3.5

3

1.2

15

1

20

1

79

CMOS

-40 to 125

$0.2548

More Details

NCV20062DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Y

Input/Output

2

1.8

5.5

0.125

3.5

3

1.2

15

1

20

1

79

CMOS

-40 to 125

$0.3278

More Details

NCV20062DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Input/Output

2

1.8

5.5

0.125

3.5

3

1.2

15

1

20

1

79

CMOS

-40 to 125

$0.3253

More Details

NCV20062DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

2500

Y

Input/Output

2

1.8

5.5

0.125

3.5

3

1.2

15

1

20

1

79

CMOS

-40 to 125

$0.2749

More Details

Show More

1-25 of 25

Products per page

Jump to :